80 V and 100 V GaN in new RQFN packages
Simplifying your design process with a package and footprint that has been a standard in the industry for many years
The CoolGaN™ Transistors Medium Voltage RQFN products set a new benchmark in power systems design.
They offer a first for GaN routable QFN (RQFN) package form factor that is specifically designed to be footprint-compatible with standard packages available in the market. This compatibility enables seamless integration into existing solutions, reducing the need for substantial layout changes or the creation of new board designs.
- E-mode normally-off transistor
- Footprint compatible with common switches
- 80 V: 2.3 mΩ typical on resistance, 3.3x3.3 mm (IGE033S08S1)
- 100 V: 1.1 mΩ typical on resistance, 5x6 mm (IGD015S10S1)
- High power capability
- Simplified design and layout process
- Reduced development time and costs
- Low-ohmic interconnect and low parasitics provide GaN performance in silicon MOSFET standard footprint
- Improved thermal conductivity with increased contact area providing better heat-spreading and power dissipation
- Telecom & datacenter 48 V IBC
- Sync rectification for AC-DC and DC-DC converters
- Robotics
- Multicopters and drones
- Battery-powered tools
- 48 V servo drive
- E-mobility and UAVs
- Photovoltaic
- Renewables
- Point of load converters